??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 2I22-P2A02-M18MF2-EPX07-050
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I22-P2A02-M18MF2-EPX07-050
VERF
Availability
Available
BC
Order code
BIC007U
TC
Product identifier
BIC 2I22-P2A02-M18MF2-EPX07-050
PX
Product view
56388_02
ICON
ROT
Rotation
W
Weight
0.350 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital inputs = 4x PNP, Transmission distance = 1...3 mm, Component = Remote, Connection = Cable, 5 m, PUR, Rated operating voltage Ue = 24 VDC, Output voltage = 12 VDC, Rated output current = 80 mA, Housing material = Nickel-plated brass, coated, Dimension = Ø 18 x 61 mm, Ambient temperature = 0...50 °C, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.